BTS50055-1TMB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Classificationn.a
-
Current Limit min65 A
-
DiagnosticsSense
-
FamilyClassic PROFET™ 12V
-
IL (Short Circuit Current)65 A
-
Load Current17 A
-
MountingTHT
-
Nominal Load Current per channel (All channels active)17 A
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at leastn.a
-
Ptot max170 W
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C)4.4 mΩ
-
RDS (on) (@ Tj = 150°C) max10.5 mΩ
-
Recommended Operating Voltage5 V to 34 V
-
toff (Turn OFF time) max200 µs
-
ton (Turn ON time) max470 µs
-
Undervoltage Recovery Delayn.a
|
OPN
|
BTS500551TMBAKSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 500 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Overload protection
- Current limitation
- Short circuit protection
- Over temperature protection
- Over voltage protection (including load dump)
- Clamp of negative voltage at output
- Fast deenergizing of inductive loads 1)
- Low ohmic inverse current operation
- Reversave (Reverse battery protection)
- Diagnostic feedback with load current sense
- Open load detection via current sense
- Loss of Vbb protection 2)
- Electrostatic discharge (ESD) protection
- Green product (RoHS compliant)
- AEC qualified
Benefits
- High load current capability
- High inrush current capability
- High energy capability
- Integrated protection functionality
- Integrated diagnosis functionality